Casa | Communication LSI (LAPIS) | Digital Terrestrial Broadcasting Reception LSI (LAPIS) | China Digital Terrestrial Broadcasting Reception LSI (Demodulator) (LAPIS)
 

China Digital Terrestrial Broadcasting Reception LSI (Demodulator) (LAPIS)

ML7109S is demodulator LSI in accordance with the China digital terrestrial broadcasting national standard GB20600-2006 (DTMB). ML7109S supports all the 330-transmission Modes of the DTMB standard, and meet the demodulation requirements and the channel decoding requirements of GB/T 26685-2011 and GB/T 26686-2011, the standard specification for digital terrestrial television receiver. Furthermore, ML7109S also realizes the very high receiving performance in the transmission parameter which is not specified to the reception standard. ML7109S achieves excellent performance for both Multi and Single carrier modes with low power consumption of 270mW.


Loading...

Loading results...

Nenhum registro encontrado ...