DC/DC Buck Converter Reference Circuit: Vin=7.0V to 26V, Iomax=1A
Design Resources:
Features:
- Synchronous single DC/DC converter
- SLLM™ control (Simple Light Load Mode)
- Efficiency = 80% (@IOUT=10mA)
- Over current protection
- Short circuit protection
- Thermal shutdown protection
- Undervoltage lockout protection
- Soft start
- Reduce external diode
- SOP-J8 package
SAMPLE PRODUCTS USED IN THIS CIRCUIT |
Part Number |
Status | Datasheet | Package | Unit Quantity | Minimum Package Quantity | Packing Type | Constitution Materials List | RoHS | Distribution Inventory |
---|---|---|---|---|---|---|---|---|---|
BD9E102FJ | - | SOP-J8 | 2500 | 2500 | Taping | inquiry | Yes |
Buy
Sample
|
|
MCR01MZPF | Active | MCR01 | 10000 | 10000 | Taping | inquiry | Yes | ||
MCR01MZPJ | Active | MCR01 | 10000 | 10000 | Taping | inquiry | Yes |