DC/DC Buck Converter Reference Circuit: Vin=2.7V to 5.5V, Iomax=3A

Design Resources:
Features:
  • Synchronous 1 ch DC/DC converter
  • SLLM™ (Simple Light Load Mode) control
  • Over Current Protection
  • Short Circuit Protection
  • Thermal Shutdown protection
  • Under Voltage lockout protection
  • Adjustable soft start function
  • Power Good output
  • VQFN016V3030 package (backside heat
    dissipation)
Block Diagram:
N/A
Reference Board:
N/A
Buy
SAMPLE PRODUCTS USED IN THIS CIRCUIT
Part Number
Status Datasheet Package Unit Quantity Minimum Package Quantity Packing Type Constitution Materials List RoHS Distribution Inventory
BD9A300MUV Recommended Datasheet VQFN016V3030 3000 3000 Taping inquiry Yes
MCR01MZPF Active Datasheet MCR01 10000 10000 Taping inquiry Yes
MCR01MZPJ Active Datasheet MCR01 10000 10000 Taping inquiry Yes