UT6JA3
-20V Pch+Pch Power MOSFET

UT6JA3 is a power MOSFET with low on-switching, suitable for switching.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | UT6JA3TCR
Status | Active
Package | HUML2020L8 (Dual)
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

DFN2020-8D

Number of terminal

8

Polarity

Pch+Pch

Drain-Source Voltage VDSS[V]

-20

Drain Current ID[A]

-5

RDS(on)[Ω] VGS=1.8V(Typ.)

0.076

RDS(on)[Ω] VGS=2.5V(Typ.)

0.054

RDS(on)[Ω] VGS=4.5V(Typ.)

0.042

RDS(on)[Ω] VGS=Drive (Typ.)

0.076

Total gate charge Qg[nC]

6.5

Power Dissipation (PD)[W]

2

Drive Voltage[V]

-1.8

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2x2 (t=0.65)

Find Similar

Features:

  • Low on-resistance.
  • Small Surface Mount Package.
  • Pb-free lead plating; RoHS compliant.
  • Halogen Free.
X

Most Viewed