Not Recommended for New Designs US6K41FRA
20V Nch+Nch Small Signal MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | US6K41FRATR
Package | TUMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-363T

JEITA Package

SC-113DA

Number of terminal

6

Polarity

Nch+Nch

Drain-Source Voltage VDSS[V]

20

Drain Current ID[A]

1

RDS(on)[Ω] VGS=1.5V(Typ.)

0.29

RDS(on)[Ω] VGS=1.8V(Typ.)

0.22

RDS(on)[Ω] VGS=2.5V(Typ.)

0.17

RDS(on)[Ω] VGS=4.5V(Typ.)

0.13

RDS(on)[Ω] VGS=Drive (Typ.)

0.29

Total gate charge Qg[nC]

2

Power Dissipation (PD)[W]

1

Drive Voltage[V]

1.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2x2.1 (t=0.85)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low on - resistance
  • Built-in G-S Protection Diode
  • Small Surface Mount Package (TUMT6)
  • Pb-free lead plating ; RoHS compliant
  • AEC-Q101 Qualified
X

Most Viewed