US6J12
-12V Pch+Pch Small Signal MOSFET
US6J12
US6J12
-12V Pch+Pch Small Signal MOSFET
US6J12 is low on-resistance MOSFET, suitable for switching application.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOT-363T
JEITA Package
SC-113DA
Applications
Switching
Number of terminal
6
Polarity
Pch+Pch
Drain-Source Voltage VDSS[V]
-12
Drain Current ID[A]
-2
RDS(on)[Ω] VGS=1.5V(Typ.)
0.2
RDS(on)[Ω] VGS=1.8V(Typ.)
0.15
RDS(on)[Ω] VGS=2.5V(Typ.)
0.105
RDS(on)[Ω] VGS=4.5V(Typ.)
0.075
RDS(on)[Ω] VGS=Drive (Typ.)
0.2
Total gate charge Qg[nC]
7.6
Power Dissipation (PD)[W]
1
Drive Voltage[V]
-1.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=0.85)
Features:
- Low on - resistance
- Built-in G-S Protection Diode
- Small Surface Mount Package (TUMT6)
- Pb-free lead plating ; RoHS compliant