Tantalum Capacitors (Bottom surface electrode : Large capacitance) - TCTPL0G476M8R

By employing the bottom electrode structure, ROHM's chip tantalum capacitors (TCTseries) are featured with large capacitance and low profile.

Please contact us for purchase because there is no distribution Inventory.--- inquérito
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
número de peça
Estado de Condição
Quantidade Unidade
Quantidade mínima Package
tipo de embalagem
Constituição Lista de Materiais
TCTPL0G476M8R Active TCTPL 3000 3000 Taping inquiry sim
Case PL
Size[mm](inch) 2012(0805)
Case height [mm] Max. 1.0
Rated voltage [V] 4.0
Capacitance at 120Hz [µF] 47.0
Capacitance tolerance [%] ±20
Leakage current 25°C 1WV 5min [µA] 9.4
tanδ25°C at 120Hz [%] 25°C 20.0
Impedance at 100kHz [Ω] 4.0
Operating Temperature[°C] -55 to 125
  • ・Small and low profile
    ・Large Capacitance
    ・Low ESR
Dados técnicos
Operation Notes

For Tantalum Capacitors

Condition Of Soldering

For TCT Series

Storage Conditions

For Tantalum Capacitors