Tantalum Capacitors (Bottom surface electrode : Large capacitance) - TCTP1V105M8R (Under Development)

By employing the bottom electrode structure, ROHM's chip tantalum capacitors (TCTseries) are featured with large capacitance and low profile.

Please contact us for purchase because there is no distribution Inventory.--- inquérito
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
número de peça
Estado de Condição
Quantidade Unidade
Quantidade mínima Package
tipo de embalagem
Constituição Lista de Materiais
TCTP1V105M8R Under Development TCTP 3000 3000 Taping inquiry sim
Case P
Size[mm](inch) 2012(0805)
Case height [mm] Max. 1.2
Rated voltage [V] 35.0
Capacitance at 120Hz [µF] 1.0
Capacitance tolerance [%] ±20
Leakage current 25°C 1WV 5min [µA] 0.5
tanδ25°C at 120Hz [%] 25°C 20.0
Impedance at 100kHz [Ω] 8.0
Operating Temperature[°C] -55 to 125
  • ・Small and low profile
    ・Large Capacitance
    ・Low ESR
ROHM Semiconductor reserva-se o direito de alterar as especificações a qualquer momento.
Dados técnicos
Operation Notes

For Tantalum Capacitors

Condition Of Soldering

For TCT Series

Storage Conditions

For Tantalum Capacitors