Conductive Polymer Capacitors (Bottom surface electrode : Large capacitance) - TCTOA0G157M8R-ZN

ROHM's chip tantalum capacitors (TCTO series) ,encapsulating the conductive polymer for cathode into bottom surface electrode stracture, drastically lower theESR.

Please contact us for purchase because there is no distribution Inventory.--- inquérito
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
número de peça
Estado de Condição
Quantidade Unidade
Quantidade mínima Package
tipo de embalagem
Constituição Lista de Materiais
TCTOA0G157M8R-ZN Active TCTOA 2000 2000 Taping inquiry sim
Case A
Size[mm](inch) 3216(1206)
Case height [mm] Max. 1.8
Rated voltage [V] 4.0
Capacitance at 120Hz [µF] 150.0
Capacitance tolerance [%] ±20
Leakage current 25°C 1WV 5min [µA] 60.0
tanδ25°C at 120Hz [%] 25°C 15.0
ESR at 100kHz [mΩ] 35.0
Operating Temperature[°C] -55 to 105
  • ・Small and low profile
    ・Large Capacitance
    ・Low ESRt
    ・Highly reterdan
Dados técnicos
Operation Notes

For Tantalum Capacitors

Condition Of Soldering

For TCO/TCTO Series

Storage Conditions

For Tantalum Capacitors