Conductive Polymer Capacitors (Bottom surface electrode : Extra Large capacitance) - TCSOPL0E107M8R (Under Development)

ROHM conductive polymer capacitors (TCSO Series) feature a new bottom electrode configuration for greater compactness, lower profile, and larger capacitance. Conductive polymer introduced at the cathode results in lower ESR, contributing to improved safety.

Please contact us for purchase because there is no distribution Inventory.--- inquérito
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
número de peça
Estado de Condição
Quantidade Unidade
Quantidade mínima Package
tipo de embalagem
Constituição Lista de Materiais
TCSOPL0E107M8R Under Development TCSOP 3000 3000 Taping inquiry sim
Case PL
Size[mm](inch) 2012(0805)
Case height [mm] Max. 1.0
Rated voltage [V] 2.5
Capacitance at 120Hz [µF] 100.0
Capacitance tolerance [%] ±20
Leakage current 25°C 1WV 5min [µA] 25.0
ESR at 100kHz [mΩ] 200.0
Operating Temperature[°C] -55 to 105
  • ・Small and low profile
    ・Extra Large Capacitance
    ・Low ESRt
    ・Highly reterdan
ROHM Semiconductor reserva-se o direito de alterar as especificações a qualquer momento.
Dados técnicos
Operation Notes

For Tantalum Capacitors

Condition Of Soldering

For TC Series

Storage Conditions

For Tantalum Capacitors