Tantalum Capacitors (Standard) - TCA1E335M8R

ROHM's chip tantalum capacitors(TC series) are standard series of capacitors by utilizing the process technology based on ROHM's highly reliable Transistors and Diode manufactureing system.

Please contact us for purchase because there is no distribution Inventory.--- inquérito
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
número de peça
Estado de Condição
Quantidade Unidade
Quantidade mínima Package
tipo de embalagem
Constituição Lista de Materiais
TCA1E335M8R Active TCA 2000 2000 Taping inquiry sim
Case A
Size[mm](inch) 3216(1206)
Case height [mm] Max. 1.8
Rated voltage [V] 25.0
Capacitance at 120Hz [µF] 3.3
Capacitance tolerance [%] ±20
Leakage current 25°C 1WV 5min [µA] 0.8
tanδ25°C at 120Hz [%] 25°C 6.0
Impedance at 100kHz [Ω] 4.8
Operating Temperature[°C] -55 to 125
  • ・Small
Dados técnicos
Operation Notes

For Tantalum Capacitors

Condition Of Soldering

For TC Series

Storage Conditions

For Tantalum Capacitors