SML-H12P8T(C)
Automotive, Molded Green chip LED

SML-H1(C) series is an Automotive grade mold type surface mount chip LED compliant with AEC-Q101.

Product Detail

 
Part Number | SML-H12P8TT86C
Status | Active
Package | SML-H12 Automotive
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Package Type

Mini-mold

LED Type

Standard

Application

Car Interior

Package size[mm]

2.0x1.25 (t=0.8)

Emitting color

Green

Luminous Intensity(Single)(Typ.)[mcd]

4

Number of Brightness Rank

3

Dominant wave-length λD(Single)(Typ.)[nm]

560

Forward Voltage VF (Typ.) [V]

2.2

IF @ VF [mA]

20

Chip Structure

AlGaInP

Power Dissipation [mW]

54

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Abundant color variations with diverse luminous intensity types.
  • AEC-Q101 Qualified

Similar Products

 

Different Grade

SML-H12P8T   Grade| Standard StatusActive
X

Most Viewed