SML-D13FW(C)
Mini-mold Chip LED
SML-D13FW(C)
SML-D13FW(C)
Mini-mold Chip LED
ROHM's chip LED lineup consists of standard type, top-view type, side-view type and reverse-mount type.
Product Detail
Part Number | SML-D13FWT86C
Status |
Recommended
Package |
SML-D13 Automotive
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
20 Years
Specifications:
Package Type
Mini-mold
LED Type
Standard
Application
Car Interior
Package size[mm]
1.6x0.8 (t=0.55)
Emitting color
Green
Luminous Intensity(Single)(Typ.)[mcd]
22
Number of Brightness Rank
3
Dominant wave-length λD(Single)(Typ.)[nm]
564
Forward Voltage VF (Typ.) [V]
2.1
IF @ VF [mA]
20
Chip Structure
AlGaInP
Power Dissipation [mW]
75
Operating Temperature[°C]
-40 to 100
Storage Temperature [°C]
-40 to 100
Common Standard
AEC-Q102 (Automotive Grade)
Features:
- Original device technology enables high brightness and high reliability
- AEC-Q101 Qualified