Not Recommended for New Designs
SH8K37
60V Nch+Nch Power MOSFET
Not Recommended for New Designs
SH8K37
60V Nch+Nch Power MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For SH8K37
Part Number |
|
|
---|---|---|
Ordering Part Number | SH8K37GZETB | SH8KC7TB1 |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | SOP8 | SOP8 |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOP8 | SOP8 |
Package Size [mm] | 5x6 (t=1.75) | 5x6 (t=1.75) |
Number of terminal | 8 | 8 |
Polarity | Nch+Nch | Nch+Nch |
Drain-Source Voltage VDSS [V] | 60 | 60 |
Drain Current ID [A] | 5.5 | 10.5 |
RDS(on)[O] VGS=4.5V (Typ.) | 0.044 | 0.0123 |
RDS(on)[O] VGS=10V (Typ.) | 0.033 | 0.0095 |
RDS(on)[O] VGS=Drive (Typ.) | 0.044 | 0.0123 |
Drive Voltage [V] | 4.5 | 4.5 |
Power Dissipation (PD) [W] | 2.0 | 2.0 |
Total gate charge Qg [nC] | 5.2 | 10.8 |
Mounting Style | Surface mount | Surface mount |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |
Show / Hide Parameters
X