- Home
- MOSFETs
- 12 to 150V MOSFETs
- Dual MOSFETs
- SH8K10S
Obsolete
SH8K10S
30V Nch / Nch+SBD Power MOSFET
Obsolete
SH8K10S
30V Nch / Nch+SBD Power MOSFET
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For SH8K10S
Part Number |
|
|
---|---|---|
Ordering Part Number | SH8K10SGZETB | SH8KA2TB1 |
Similar Level | - | Same Package |
Data Sheet | ||
Supply Status | Obsolete | Recommended |
Package | SOP8 | SOP8 |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOP8 | SOP8 |
Package Size [mm] | 5x6 (t=1.75) | 5x6 (t=1.75) |
Number of terminal | 8 | 8 |
Polarity | Nch/Nch+SBD | Nch+Nch |
Drain-Source Voltage VDSS [V] | 30 | 30 |
Drain Current ID [A] | 8.5 | 8.0 |
RDS(on)[O] VGS=4V (Typ.) | 0.019 | - |
RDS(on)[O] VGS=4.5V (Typ.) | 0.0178 | 0.034 |
RDS(on)[O] VGS=10V (Typ.) | 0.014 | 0.023 |
RDS(on)[O] VGS=Drive (Typ.) | 0.019 | 0.034 |
Drive Voltage [V] | 4.0 | 4.5 |
Power Dissipation (PD) [W] | 2.0 | 2.8 |
Total gate charge Qg [nC] | 8.4 | 4.1 |
Mounting Style | Surface mount | Surface mount |
Applications | - | Motor |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |
Show / Hide Parameters
X