Downloading...

SiC MOSFET - SCT2450KE

This is an SiC (Silicon Carbide) planar MOSFET. (SiC-SBD not co-packed) Features include high voltage resistance, low ON resistance, and fast switching speed.
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
SCT2450KEC Active TO-247 360 30 Tube sim
 
especificações:
Drain-source Voltage[V] 1200
Drain-source On-state Resistance(Typ.)[mΩ] 450
Drain Current[A] 10.0
Total Power Dissipation[W] 85
Junction Temperature(Max.)[°C] 175
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 175
características:
  • ・ Low on-resistance
    ・ Fast switching speed
    ・ Fast reverse recovery
    ・ Easy to parallel
    ・ Simple to drive
    ・ Pb-free lead plating ; RoHS compliant
 
 
Pin Configuração:
Pin Configration
 
 
PRODUTOS RELACIONADOS
Outros Novo / Atualizado produtos em relação aSiC Power Devices
New Products:
 
 
Dados técnicos
SPICE Simulation Evaluation Circuit

Circuit data for device evaluation

Application Note

For SiC Power Devices and Modules

NE Handbook Series

For Power Device

Product Catalog File

SiC Power Device Catelog

Part Explanation

For SiC MOSFET