RTQ035N03HZG
Nch 30V 3.5A Small Signal MOSFET

RTQ035N03HZG is a automotive grade MOSFET with G-S protection diode, suitable for switching.

Product Detail

 
Part Number | RTQ035N03HZGTR
Status | Recommended
Package | TSMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Package Code

SOT-457T

JEITA Package

SC-95

Number of terminal

6

Polarity

Nch

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

3.5

RDS(on)[Ω] VGS=2.5V(Typ.)

0.055

RDS(on)[Ω] VGS=4V(Typ.)

0.04

RDS(on)[Ω] VGS=4.5V(Typ.)

0.038

RDS(on)[Ω] VGS=Drive (Typ.)

0.055

Total gate charge Qg[nC]

4.6

Power Dissipation (PD)[W]

1.25

Drive Voltage[V]

2.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.8 (t=1)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low on - resistance
  • Built-in G-S protection diode.
  • Small surface mount package(TSMT6)
  • Pb-free lead plating ; RoHS compliant
  • AEC-Q101 Qualified
X

Most Viewed