RQ5H025TN
Nch 45V 2.5A Small Signal MOSFET

RQ5H025TN is a Small Signal MOSFET featuring low-on resistance and Built-in G-S Protection Diode. It is suitable for switching.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ5H025TNTL
Status | Recommended
Package | TSMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Package Code

SOT-346T

JEITA Package

SC-96

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

45

Drain Current ID[A]

2.5

RDS(on)[Ω] VGS=2.5V(Typ.)

0.125

RDS(on)[Ω] VGS=4V(Typ.)

0.1

RDS(on)[Ω] VGS=4.5V(Typ.)

0.095

RDS(on)[Ω] VGS=Drive (Typ.)

0.125

Total gate charge Qg[nC]

3.2

Power Dissipation (PD)[W]

1

Drive Voltage[V]

2.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.8 (t=1)

Find Similar

Features:

  • Low on-resistance
  • Built-in G-S Protection Diode
  • Small and surface mount package(TSMT3)
  • Pb-free lead plating ; RoHS compliant
X

Most Viewed