RQ5C020TP
Pch -20V -2A Small Signal MOSFET

RQ5C020TP is a MOSFET with G-S Protection Diode and low on-switching, suitable for load switch.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ5C020TPTL
Status | Recommended
Package | TSMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Package Code

SOT-346T

JEITA Package

SC-96

Number of terminal

3

Polarity

Pch

Drain-Source Voltage VDSS[V]

-20

Drain Current ID[A]

-2

RDS(on)[Ω] VGS=2.5V(Typ.)

0.18

RDS(on)[Ω] VGS=4V(Typ.)

0.11

RDS(on)[Ω] VGS=4.5V(Typ.)

0.1

RDS(on)[Ω] VGS=Drive (Typ.)

0.18

Total gate charge Qg[nC]

4.9

Power Dissipation (PD)[W]

1

Drive Voltage[V]

-2.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.8 (t=1)

Find Similar

Features:

· Low on -resistance.
· Built-in G-S Protection Diode.
· Small Surface Mount Package(TSMT3).
· Pb-free lead plating; RoHS compliant
X

Most Viewed