RGW00TK65
High-Speed Fast Switching Type, 650V 50A, TO-3PFM, Field Stop Trench IGBT
RGW00TK65
RGW00TK65
High-Speed Fast Switching Type, 650V 50A, TO-3PFM, Field Stop Trench IGBT
RGW00TK65 is a high speed switching IGBT, suitable for PFC, Solar Inverter, UPS, Welding, IH applications.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RGW00TK65GVC11
Status |
Recommended
Package |
TO-3PFM
Unit Quantity | 450
Minimum Package Quantity | 30
Packing Type | Tube
RoHS |
Yes
Product Longevity Program |
9 Years
Specifications:
Series
W: High speed fast SW
VCES [V]
650
IC(100°C)[A]
26
VCE(sat) (Typ.) [V]
1.5
tf(Typ.) [ns]
33
BVCES (Min.)[V]
650
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Package Size [mm]
16x21 (t=5.2)
Features:
- Low Collector - Emitter Saturation Voltage
- High Speed Switching
- Low Switching Loss & Soft Switching
- Pb - free Lead Plating ; RoHS Compliant