RFN20T2DNZ
Super Fast Recovery Diode
RFN20T2DNZ
RFN20T2DNZ
Super Fast Recovery Diode
RFN20T2DNZ is Low VF fast recovery Diode for General rectification.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Configuration
C-Common
Package Code
ITO-220AB
Mounting Style
Leaded type
Number of terminal
3
VRM[V]
200
Reverse Voltage VR[V]
200
Average Rectified Forward Current IO[A]
20
IFSM[A]
100
Forward Voltage VF(Max.)[V]
0.98
IF @ Forward Voltage [A]
10
Reverse Current IR(Max.)[mA]
0.01
VR @ Reverse Current [V]
200
trr(Max.)[ns]
30
IF @ trr [mA]
500
IR @ trr [A]
1
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10x15 (t=4.9)
Features:
- Cathode common dual type
- Low VF
- Low switching loss