RFN1LAM7S
Super Fast Recovery Diode

RFN1LAM7S is Super Fast Recovery Diode for general rectification.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RFN1LAM7STR
Status | Recommended
Package | PMDTM
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-128

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

700

Reverse Voltage VR[V]

700

Average Rectified Forward Current IO[A]

0.8

IFSM[A]

15

Forward Voltage VF(Max.)[V]

1.5

IF @ Forward Voltage [A]

0.8

Reverse Current IR(Max.)[mA]

0.001

VR @ Reverse Current [V]

700

trr(Max.)[ns]

80

IF @ trr [mA]

0

IR @ trr [A]

1

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.5x4.7 (t=1.05)

Find Similar

Features:

N/A

Similar Products

 

Different Grade

RFN1LAM7STF   Grade| Automotive StatusRecommended

Reference Design / Application Evaluation Kit

 
X

Most Viewed