Downloading...
 
product-image
 

Automotive Schottky Barrier Diode (AEC-Q101 Qualified) - RB706UM-40FH (New)

RB706UM-40FH is the high reliability Automotive Schottky Barrier Diode, suitable for High Speed switching.

FAQ 
comprar 
número de peça
Estado de Condição
pacote
Quantidade Unidade
Quantidade mínima Package
tipo de embalagem
RoHS
RB706UM-40FHTL Active UMD3F 3000 3000 Taping sim
 
especificações:
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-323FL
Package(JEITA) SC-85
Package Size[mm] 2.0x2.1(t=0.9)
Mounting Style Surface mount
Number of terminal 3
VRM[V] 45
Reverse Voltage VR[V] 40
Average Rectified Forward Current IO[A] 0.03
IFSM[A] 0.2
Forward Voltage VF(Max.)[V] 0.37
IF @ Forward Voltage [A] 0.0010
Reverse Current IR(Max.)[mA] 0.0010
VR @ Reverse Current[V] 30
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 125
 
ROHM Semiconductor reserva-se o direito de alterar as especificações a qualquer momento.
 
Dados técnicos
Storage Conditions

For Diodes

Part Explanation

For Diodes