Downloading...

Schottky Barrier Diode - RB557WM (New)

RB557WM is Schottky Barrier Diode for general rectification.

FAQ 
comprar 
Please contact us for purchase because there is no distribution Inventory.--- inquérito
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
número de peça
Estado de Condição
pacote
Quantidade Unidade
Quantidade mínima Package
tipo de embalagem
RoHS
RB557WMTL Active EMD3F 3000 3000 Taping sim
 
especificações:
Number of terminal 3
Reverse Voltage VR[V] 30
Average Rectified Forward Current IO[A] 0.1
IFSM[A] 0.5
Forward Voltage VF(Max.)[V] 0.49
IF @ Forward Voltage [A] 0.1
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current[V] 10
Package Size[mm] 1.6x1.6(t=0.7)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 125
Package Code SOT-416FL
Package(JEITA) SC-89
 
ROHM Semiconductor reserva-se o direito de alterar as especificações a qualquer momento.
 
Dados técnicos
Storage Conditions

For Diodes

Part Explanation

For Diodes