Downloading...
 
product-image
 

Automotive Schottky Barrier Diode (corresponds to AEC-Q101) - RB451UMFH (New)

RB451UMFH is the high reliability Automotive Schottky Barrier Diode, suitable for general rectification.

FAQ 
comprar 
número de peça
Estado de Condição
pacote
Quantidade Unidade
Quantidade mínima Package
tipo de embalagem
RoHS
RB451UMFHTL Active UMD3F 3000 3000 Taping sim
 
especificações:
Common Standard AEC-Q101
Number of terminal 3
VRM[V] 40
Reverse Voltage VR[V] 40
Average Rectified Forward Current IO[A] 0.1
IFSM[A] 1.0
Forward Voltage VF(Max.)[V] 0.45
IF @ Forward Voltage [A] 0.1
Reverse Current IR(Max.)[mA] 0.09
VR @ Reverse Current[V] 40
Package Size[mm] 2.0x2.1(t=0.9)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 125
Package Code SOT-323FL
Package(JEITA) SC-85
 
 
New Products:
 
ROHM Semiconductor reserva-se o direito de alterar as especificações a qualquer momento.
 
Dados técnicos
Storage Conditions

For Diodes

Part Explanation

For Diodes