Downloading...

Schottky Barrier Diode - RB168LAM100 (New)

RB168LAM100 is Schottky Barrier Diode for general rectification.

FAQ 
comprar 
Please contact us for purchase because there is no distribution Inventory.--- inquérito
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
número de peça
Estado de Condição
pacote
Quantidade Unidade
Quantidade mínima Package
tipo de embalagem
RoHS
RB168LAM100TR Active PMDT 3000 3000 Taping sim
 
especificações:
Number of terminal 2
VRM[V] 100
Reverse Voltage VR[V] 100
Average Rectified Forward Current IO[A] 1.0
IFSM[A] 40.0
Forward Voltage VF(Max.)[V] 0.81
IF @ Forward Voltage [A] 1.0
Reverse Current IR(Max.)[mA] 4.0E-4
VR @ Reverse Current[V] 100
Package Size[mm] 4.7x2.5(t=0.95)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOD-128
 
ROHM Semiconductor reserva-se o direito de alterar as especificações a qualquer momento.
 
Dados técnicos
Storage Conditions

For Diodes

Part Explanation

For Diodes