Obsolete
RB088B150FH
Schottky Barrier Diode (AEC-Q101 Qualified)
Obsolete
RB088B150FH
Schottky Barrier Diode (AEC-Q101 Qualified)
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For RB088B150FH
Part Number |
|
|
---|---|---|
Ordering Part Number | RB088B150FHTL | RB088BM150FHTL |
Similar Level | - | Same Pinout |
Data Sheet | ||
Supply Status | Obsolete | Recommended |
Package | CPD | TO-252 |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | TO-252 (DPAK) | TO-252 (DPAK) |
JEITA Package | SC-63 | SC-63 |
Package Size [mm] | 6.5x9.5 (t=2.5) | 6.6x10 (t=2.3) |
Configuration | - | C-Common |
Number of terminal | 3 | 3 |
VRM [V] | 150 | 150 |
Reverse Voltage VR [V] | 150 | 150 |
Average Rectified Forward Current IO [A] | 10.0 | 10.0 |
IFSM [A] | 50.0 | 50.0 |
Forward Voltage VF (Max.)[V] | 0.88 | 0.88 |
IF @ Forward Voltage [A] | 5.0 | 5.0 |
Reverse Current IR (Max.)[mA] | 0.015 | 0.015 |
VR @ Reverse Current[V] | 150 | 150 |
Storage Temperature (Min.)[°C] | - | -55 |
Storage Temperature (Max.)[°C] | - | 150 |
Mounting Style | Surface mount | Surface mount |
Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X