Obsolete R6007MNJ
Nch 600V 7A Power MOSFET

Production has already been terminated. Not available for sales.

Product Detail

 

Replacement Product For R6007MNJ

Part Number
R6007MNJ
R6007MNJ
R6007JNJ
R6007JNJ
Ordering Part Number R6007MNJTL R6007JNJGTL
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Obsolete Active
Package LPTS (D2PAK) LPTS (D2PAK)
Unit Quantity 1000 1000
Minimum Packing Quantity 1000 1000
Packing Type Taping Taping
RoHS Yes Yes
Package Code TO-263 (D2PAK) TO-263 (D2PAK)
Package Size [mm] 10.1x13.1 (t=4.7) 10.1x13.1 (t=4.7)
Number of terminal 3 3
Polarity Nch Nch
Drain-Source Voltage VDSS [V] 600 600
Drain Current ID [A] 7.0 7.0
RDS(on)[O] VGS=10V (Typ.) 0.54 -
RDS(on)[O] VGS=15V (Typ.) - 0.6
RDS(on)[O] VGS=Drive (Typ.) 0.54 0.6
Drive Voltage [V] 10.0 15.0
Power Dissipation (PD) [W] 94.0 96.0
Total gate charge Qg [nC] 10.0 17.5
Trr (Typ.)[ns] - 60
Mounting Style Surface mount Surface mount
Applications - Motor, Inverter
Bare Die P/N - Available: K7809
JEITA Package SC-83 SC-83
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed