QH8K51
100V Nch+Nch Small Signal MOSFET
QH8K51
QH8K51
100V Nch+Nch Small Signal MOSFET
QH8K51 is the low on - resistance MOSFET for switching application. Newly developed backside heat dissipation package lineup, dual MOSFET ideal for motor drive.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | QH8K51TR
Status |
Recommended
Package |
TSMT8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Package Code
TSMT8
Number of terminal
8
Polarity
Nch+Nch
Drain-Source Voltage VDSS[V]
100
Drain Current ID[A]
2
RDS(on)[Ω] VGS=4V(Typ.)
0.26
RDS(on)[Ω] VGS=4.5V(Typ.)
0.25
RDS(on)[Ω] VGS=10V(Typ.)
0.24
RDS(on)[Ω] VGS=Drive (Typ.)
0.26
Total gate charge Qg[nC]
4.7
Power Dissipation (PD)[W]
1.5
Drive Voltage[V]
4
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
3x2.8 (t=0.85)
Features:
- Low on - resistance.
- Small Surface Mount Package (TSMT8).