Not Recommended for New Designs QH8K22
40V Nch+Nch Small Signal MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For QH8K22

Part Number
QH8K22
QH8K22
QH8KB6
QH8KB6
Ordering Part Number QH8K22TCR QH8KB6TCR
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package TSMT8 TSMT8
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code TSMT8 TSMT8
Package Size [mm] 3x2.8 (t=0.85) 3x2.8 (t=0.85)
Number of terminal 8 8
Polarity Nch+Nch Nch+Nch
Drain-Source Voltage VDSS [V] 40 40
Drain Current ID [A] 6.5 8.0
RDS(on)[O] VGS=4.5V (Typ.) 0.044 0.0164
RDS(on)[O] VGS=10V (Typ.) 0.035 0.0137
RDS(on)[O] VGS=Drive (Typ.) 0.044 0.0164
Drive Voltage [V] 4.5 4.5
Power Dissipation (PD) [W] 2.5 1.5
Total gate charge Qg [nC] 1.3 5.0
Mounting Style Surface mount Surface mount
Applications Motor -
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed