PDZV5.1B
1W 5.1V, SOD-128, High Power Zener Diode

PDZV5.1B is a zener diode with small power mold package, suitable for voltage regulation.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | PDZVTR5.1B
Status | Recommended
Package | PMDTM
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-128

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

1000

Zener Voltage VZ (Min.)[V]

5.1

Zener Voltage VZ (Max.)[V]

5.7

IZ @ VZ [mA]

40

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.5x4.7 (t=1.05)

Find Similar

Features:

  • Small mold type
  • High reliability

Similar Products

 

Different Grade

PDZVTF5.1B   Grade| Automotive StatusRecommended
X

Most Viewed