KA2003-B35N00A
For Mobile Printers series

In addition to the 7.2V drive industry standard type that matches Li-ion battery drive, the lineup includes a 3.6V drive energy-saving type and a 12V drive high-speed printing type. A thermal print head that supports a variety of sets. It is ideal for mobile printers with low voltage and strict current capacity restrictions, EFT-POS terminals with high demands for small size and energy savings, receipt printers, and small label printers.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | KA2003-B35N00A
Status | Recommended
Package |
Unit Quantity |
Minimum Package Quantity |
RoHS | Yes

Specifications:

Print width[mm]

72

Resolutions[dpi]

203

Resistance variation[Ω]

176

Logic voltage[V]

2.70 to 5.25

Number of dot[dots]

576

Platen diameter(Max.)[mm]

8

Print speed[mm/s]

100

Supply voltage[V]

7.2

Connector type

Flat Cable

Heat sink

No

Abrasion life[km]

50

Pulse life[million pulses]

100

Find Similar

Features:

N/A
X

Most Viewed