DTC114TU3HZG
NPN, SOT-323, R1 Alone Type Digital Transistor (Bias Resistor Built-in Transistor) for automotive
DTC114TU3HZG
DTC114TU3HZG
NPN, SOT-323, R1 Alone Type Digital Transistor (Bias Resistor Built-in Transistor) for automotive
DTC114TU3HZG is an digital transistor (Resistor built-in type transistor). Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors. This is a high-reliability product of automotive grade qualified to AEC-Q101.
Product Detail
Part Number | DTC114TU3HZGT106
Status |
Recommended
Package |
UMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Supply Status
Recommended
Package Code
SOT-323
JEITA Package
SC-70
Number of terminal
3
Polarity
NPN
Supply voltage VCC 1[V]
50
Collector current Io (Ic) [A]
0.1
Input resistance R1 1[kΩ]
10
Power Dissipation (PD)[W]
0.2
Mounting Style
Surface mount
GI hFE
56 to
Output Current [A]
0.03
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=1)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Built-In Biasing Resistor
- Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors.
- Only the on/off conditions need to be set for operation, making the circuit design easy.
- Complementary PNP Types: DTA114TU3 HZG