BU52097GWZ
Omnipolar Detection Hall IC

The omnipolar detection Hall IC is magnetic switch that can operate both S-and N-pole. This Hall IC product can be in tablets, smart phones, and other applications in order to detect open and close of the cover.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU52097GWZ-E2
Status | Active
Package | UCSP35L1
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Sensor Type

Omnipolar Detection Hall ICs

Vcc(Min.)[V]

1.65

Vcc(Max.)[V]

3.6

S-pole Operate Point[mT]

15

N-pole Operate Point[mT]

-15

Hysteresis[mT]

0.9

Period[ms]

50

Average Supply Current

4.4µA

Output Type

CMOS

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

0.8x0.8 (t=0.4)

Find Similar

Features:

  • Omnipolar Detection
  • Micro Power Operation (Small Current Using Intermittent Operation Method)
  • Ultra-compact Package
X

Most Viewed