BD9G201EFJ-M
1ch Buck Converter
BD9G201EFJ-M
1ch Buck Converter
BD9G201EFJ is a buck converter with built-in high side MOSFET. It has an input voltage range of 4.5V to 42V. Current mode architecture provides fast transient response and a simple phase compensation setup. The IC is mainly used as a secondary side power supply: for example, a step-down output of 3.3V/5V can be produced from voltage power supply such as 12V or 24V. In addition, it has a synchronization function with an external CLK that provides noise management.
Product Detail
Functional Safety:
Specifications:
ch
1
Integrated FET / Controller
Integrated FET
Topology
Buck
Synchronous / Nonsynchronous
Non-synchronous
Vin1(Min.)[V]
4.5
Vin1(Max.)[V]
42
Vout1(Min.)[V]
0.8
Vout1(Max.)[V]
42
Iout1(Max.)[A]
1.5
SW frequency(Max.)[MHz]
0.5
Light Load mode
No
EN
Yes
PGOOD
No
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size [mm]
4.9x6 (t=1)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- AEC-Q100 Qualified(Note 1)
- Integrated Nch MOSFET
- Synchronizes to external clock 250kHz to 500kHz
- ON/OFF Control through EN Terminal
(Standby current of 0μA) - Small package(HTSOP-J8ES)
- LowDrop Out operation
(Note1: Grade 2)
Reference Design / Application Evaluation Kit
-
- Evaluation Board - BD9G201EFJ-EVK-001
This EVK has been developed for ROHM’s non-synchronous buck DC/DC converter customers evaluating BD9G201EFJ-M. While the BD9G201EFJ-M accepts a power supply input range of 4.5V to 42V, and generates output voltages from 1V to VCC, this EVK is setup for the input voltage range of 10V to 42V and a fixed output of 5V can be produced.