Downloading...

Earth Leakage Detector ICs - BD95820N-LB

This is the product guarantees long time support in Industrial market. The BD95820N-LB integrates leakage detector and amplifier. Especially, it is suitable for high sensitivity and a high-speed operation use, and since the operating temperature range is wide, it can be used for various uses.

número de peça
Estado de Condição
pacote
Quantidade Unidade
Quantidade mínima Package
tipo de embalagem
Constituição Lista de Materiais
RoHS
BD95820N-LB Active SIP8 1000 25 Tube inquiry sim
 
especificações:
Grade Industrial
Vin(Min.)[V] 12.0
Vin(Max.)[V] 22.0
Circuit Current[mA] 0.33
Shutdown Function 7.5mV Trip (Typ.)
Operating Temperature (Min.)[°C] -20
Operating Temperature (Max.)[°C] 95
características:
    • Long Time Support a Product for Industrial Applications
    • Small Temperature Fluctuation and High Input Sensitivity
    • Wide Operating Temperature Range
 
 
Dados técnicos
Application Note

Thermal Resistance