Downloading...
 
product-image
 

BD9031FV-CE2 - BD9031FV-C

The BD9031FV-C is a 1 channel isolated and step-up switching regulator (controller). BD9031FV-C features a wide range of integrated safety functions, e.g. input undervoltage protection, output overvoltage protection, output undervoltage protection, overcurrent protection and thermal shutdown.

número de peça
Estado de Condição
pacote
Quantidade Unidade
Quantidade mínima Package
tipo de embalagem
Constituição Lista de Materiais
RoHS
BD9031FV-CE2 Active SSOP-B16 2500 2500 Taping inquiry sim
 
especificações:
Grade Automotive
ch 1
Integrated FET / Controller Controller
Buck / Boost / Buck-Boost / Inverting Boost
Synchronous / Nonsynchronous Nonsynchronous
Vin1(Min.)[V] 4.5
Vin1(Max.)[V] 30.0
Vout1(Min.)[V] 4.5
Vout1(Max.)[V] 5.5
SW frequency(Max.)[MHz] 0.6
EN Yes
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 125
características:
  • ・ Maximum supply voltage 35V
    ・ Accurate reference voltage ±1.5%
    ・ Adjustable frequency: 20kHz to 600kHz
    ・ Integrated EN functionality
    ・ Current mode control
    ・ Input undervoltage protection (UVLO)
    ・ Overheating protection (TSD)
    ・ Output overvoltage protection (OVP)
    ・ Output undervoltage protection (UVP)
    ・ Overcurrent protection (OCP)
    ・ SSOP-B16 package
 
 
Dados técnicos
Application Note

Capacitor Calculation for Buck converter IC

Application Note

Inductor Calculation for Buck converter IC

Application Note

Resistor Value Table to set Output Voltage of Buck Converter IC

Application Note

Thermal Resistance

Application Note

PCB Layout Techniques of Buck Converter

Application Note

The Important Points of Multi-layer Ceramic Capacitor Used in Buck Converter circuit

Application Note

Calculation of Power Loss (Synchronous)

Application Note

Considerations for Power Inductors Used for Buck Converters