Ultra-Compact Power Package VML2

Overview  | Feature 1 | Feature 2 | Application Example | Lineup | Applications

The industry's smallest 450V package - ideal for high-density applications

Overview 

Internal design optimizations resulted in a smaller, thinner package with greater voltage resistance, making the VML2 ideal for Fast Recovery Diodes (450V in a 1006 size) and Schottky Barrier Diodes (increased current-handling capability) while contributing to smaller sets and greater performance.

Feature 1 : Area and volume reduced by more than 80%

The new package is thinner and more compact than the conventional TUMD2S (2513-size) type and provides 450V voltage resistance in a 1006 size.
Area and volume reduced by more than 80%

Feature 2 : Contributes to thinner, smaller SBDs and FRDs

The VML2 provides the same current-handling characteristics as the EMD2 package (1608) but in a smaller, thinner form factor (1006 size), contributing to greater miniaturization.
Contributes to thinner, smaller SBDs and FRDs

Application Example

Application Example

Lineup

(Ta=25℃)
Type Part No. Absolute Maximum Ratings (Ta=25°C) Electrical Characteristics (Ta=25°C)
VRM
(V)
VR
(V)
IO
(A)
VF
(V)
IF
(A)
IR
(uA)
VR
(V)
trr
(ns)
Fast Recovery Diode NEW
RFU01AS4S
450 450 0.1 1.80 0.1 10 450 35
Schottky Barrier Diode NEW
RBE05AS20A
30 20 0.5 0.53 0.5 150 20 -
NEW
RB520AS-30
30 30 0.2 0.60 0.2 1 10 -
NEW
RB521AS-30
30 30 0.2 0.50 0.2 30 10 -
NEW
RB550AS-30
30 30 0.5 0.57 0.5 8 30 -
NEW
RB551AS-30
30 20 0.5 0.49 0.5 100 20 -
NEW
RB520AS-40
40 40 0.2 0.55 0.1 10 40 -
NEW
RB521AS-40
40 40 0.2 0.45 0.1 90 40 -
※trr conditions:IF = IR = 0.1A / Irr = 0.25IR

Applications

<FRD>
Strobe circuits

<SBD>
Power supplies for portable devices, Battery circuits, Smartphones, Audio players and more

Applications
Click here for inquiries concerning our products