Ultra-compact 0603 (0201in) size MCR006 Series Chip Resistors

Overview | Features | Specifications | Applications | 

MCR006 Series chip resistors contribute to greater miniaturization

Overview

ROHM's ultra-compact 0603-sized (0201in) chip resistors are experiencing greater demand due to the increasing popularity of high-density applications, including smartphones, digital cameras, and module products.

Features

1.Compact package size contributes to smaller end-products

2.High accuracy lineup (±0.5%) available

External Dimensions

Specifications

Part No. Size
Code
Rated Power
(70ºC)
Maximum
Element
Voltage
(V)
Resistance
Tolerance
Resistance-
Temperature
Coefficient
(ppm / ºC)
Resistance
Range
Operating
Temperature
Range
(ºC)
MCR006 0603 1 / 20W
(0.05W)
25 J (±5%) +600 / -200 1.0 to 9.1
(E24 Series)
-55 to +125
±250 10 to 10M
(E24 Series)
F (±1%) ±250 10 to 10M
(E24 Series)
D (±0.5%) ±200 10 to 910
(E24 Series)
±100 1k to 1M
(E24 Series)

Applications

  • Smartphones, digital cameras, portable audio, and other compact mobile devices
  • Module devices (i.e. VCO, TCXO)
Applications

 

ROHM utilizes proprietary technology to develop Resistor products that meet customer needs as well as expand our considerable lineup.

Click here for inquiries concerning our products