High efficiency fast recovery diodes

Overview | Features | Application Circuit Example | Lineup

High efficiency + Low noise

Overview

ROHM high efficiency fast recovery diodes feature low noise and minimal loss. Ideal for free-wheel PFCs and IGBTs.

Features

  • Low heat generation and noise during normal operation
  • Low VF, high-speed trr, and soft recovery characteristics ensure high efficiency operation with low loss

Switching Waveform (Noise Comparison)

  Efficiency Trade-Off(Low VF, high-speed trr)

Application Circuit Example

PFC Circuit Block

Lineup

Part. No VRM [V] Io [A] IFSM VF  typ.[V] trr typ. [ns] Package
RFN3BM6S 600 3 20 1.3 18 TO-252 (DPAK)
RFN5BM6S 600 5 30 1.3 20 TO-252 (DPAK)
RFN10BM6S 600 10 100 1.3 28 TO-252 (DPAK)
RFN10NS6S 600 10 100 1.3 28 TO-263S (D2PAK,LPDS)
RFN20NS6S 600 20 100 1.3 35 TO-263S (D2PAK,LPDS)
RFUH10NS6S 600 10 60 1.8 15 TO-263S (D2PAK,LPDS)
RFUH20NS6S 600 20 100 1.8 18 TO-263S (D2PAK,LPDS)
RFN5TF6S 600 5 30 1.3 20 ITO-220AC (TO-220NFM)
RFN10TF6S 600 10 100 1.3 28 ITO-220AC (TO-220NFM)
RFN20TF6S 600 20 100 1.3 35 ITO-220AC (TO-220NFM)
RFUH10TF6S 600 10 60 1.8 15 ITO-220AC (TO-220NFM)
RFUH20TF6S 600 20 100 1.8 18 ITO-220AC (TO-220NFM)

ROHM utilizes the most advanced technologies to develop products optimized to user needs.
Click here for inquiries concerning our products