Attention to Internet Explorer users: ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
An original internal construction comprised of a sulfuration-resistant membrane is utilized that prevents sulfurated gas from penetrating, resulting in superior anti-sulfuration characteristics.
A broad lineup is available in a range of sizes, from 1005 to 3216. Jumper types are also available.
<External Dimensions>
Part No.
Size
L
W
t
TRR01
1005
1.0
0.5
0.35
TRR03
1608
1.6
0.8
0.45
TRR10
2012
2.0
1.25
0.55
TRR18
3216
3.2
1.6
0.55
Features
Strong against sulfuration - provides high reliability and stable operation in sulfur-rich environments
Special anti-sulfuration membrane prevents sulfurated gas penetration
■Sulfuration Test Results
Applications
Automotive, industrial, and other sulfur-rich environments
Sulfuration-resistant Chip Resistors (TRR Series)
Overview | Features | Applications | Lineup
Overview
An original internal construction comprised of a sulfuration-resistant membrane is utilized that prevents sulfurated gas from penetrating, resulting in superior anti-sulfuration characteristics.
A broad lineup is available in a range of sizes, from 1005 to 3216. Jumper types are also available.
Features
Applications
Automotive, industrial, and other sulfur-rich environments
Lineup
(70ºC)
(Ω)
(ºC)
ROHM utilizes the most advanced, original technologies to develop products that meet market needs.
Latest News
METI recognizes joint plan as supporting stable, sec ...