200V/250V MOSFETs (RC Series)

Overview |  Features |  Application Circuit Examples |  Lineup

PDPs, projectors, DC/DC converters, motors, and more.

Overview

Utilization of cutting-edge processes and optimized chip design has resulted in high performance 200V/250V MOSFETs featuring excellent di/dt characteristics. The RC series provides high efficiency for improved energy savings as well as high durability, making it ideal for motor drive circuits, projector lamp power supplies, and other circuits requiring high reliability.

A broad lineup is available in two package types, TO-220FM and CPT3 (D-PAK), for wide compatibility.

Features

  1. High durability : di/dt destruction tolerance improved 70%
  2. Low ON resistance : A-Ron (ON resistance per unit area) reduced 50%
di/dt Comparison vs. Conventional Products

Application Circuit Examples

Projector power supplies, SMPS (Switching Mode Power Supplies),
DC/DC converters in mobile phone base stations, motors, PDP sustain circuits, and more.

Projector Power Supply DC/DC Converter in
Communication Equipment
3-phase Motor
Projector Power Supply DC/DC Converter in Communication Equipment 3-phase Motor

Lineup

Part No. Package Polarity VDSS(V) IDSS(A) Drive
Voltage(V)
RDS(on) 
typ.(mΩ) 
RND030N20 CPT Nch 200 3 10 700
RCD051N20 5 470
RCD075N20 7.5 250
RCD100N20 10 140
RCD041N25 250 4 780
RCD060N25 6 410
RCD080N25 8 225
RCJ080N20 LPT 200 8 470
RCJ120N20 12 250
RCJ160N20 16 135
RCJ200N20 20 100
RCJ300N20 30 60
RCJ450N20 45 42
RCJ700N20 70 31
RCJ100N25 250 10 245
RCJ120N25 12 180
RCJ220N25 22 105
RCJ330N25 33 77
RCJ510N25 51 48
RCX081N20 TO-220 200 8 470
RCX120N20 12 250
RCX160N20 16 135
RCX200N20 20 100
RCX300N20 30 77
RCX450N20 45 42
RCX700N20 70 31
RCX051N25 250 5 850
RCX080N25 8 460
RCX100N25 10 245
RCX120N25 12 180
RCX220N25 22 106
RCX330N25 33 77
RCX511N25 51 48

ROHM utilizes proprietary technology to develop MOSFET products that meet customer needs as well as expand our considerable lineup.
Click here to inquire about our products