Casa | Laser Diodes
 
 
product-image
 

Laser Diodes

ROHM make semiconductor laser which is proud of the production volume of top class. Wide line-up such as optical disk use, printer use and sensor use is arranged.
View new products

FAQ 
  • 780nm Lasers (2)

    ROHM's market-proven Infrared laser diodes are optimized for CD playback as well as sensor applications.

  • 660nm Lasers (7)

    ROHM offers industry-leading 660nm laser diodes that not are not only ideal for DVD playback, but for sensor and barcode reader applications as well.

  • 660/780nm Dual Wave Lasers (2)

    ROHM is among the market leaders in 2-wavelength laser diodes for CD/DVD playback.

  • Multi Beam Lasers

    ROHM, a leading supplier of multibeam laser diodes for printers, offers a 2-beam laser diode and is currently developing 660nm 2-/4-beam and 780nm 4-beam types.