BV1HB180EFJ-C (In Entwicklung)
Automotive Intelligent Power Device Single Channel 180mΩ High Side Switch
BV1HB180EFJ-C (In Entwicklung)
Automotive Intelligent Power Device Single Channel 180mΩ High Side Switch
The BV1HB180EFJ-C single channel 180mΩ Intelligent High Side Power Device integrates an Overcurrent load protection, a dual Temperature Shutdown mechanism which limits the internal thermal transients and reduces the mechanical stress of the IC, and a smart Active-Clamp circuit to dissipate the magnetic energy while switching off inductive loads and to protect internal circuits from overvoltage surges. Embedded Current Sense and Diagnostic features provide real time load current information and open or short circuit feedback in both on and off state. A 3V and 5V CMOS compatible input pin offers direct microcontroller connection without special interfaces or level shifters. These in conjunction with a wide input voltage range make the High Side IPD a highperformance component suitable for 12V battery connected automotive applications.
Produktdetails
Funktionalen Sicherheit:
Spezifikationen:
Generation
GEN3
Function
Current Sense
Channel Number [ch]
1
Drain-Source Voltage (Max.)[V]
41
Output Current[A]
5
ON Resistance(Max.)[mΩ]
360
ON Resistance(Typ.)[mΩ]
180
Over Current Detect [A]
5
Active Clamp Energy [mJ]
250
UVLO Detection Voltage(Max.)[V]
4
Supply Voltage(Min.)[V]
6
Supply Voltage(Max.)[V]
28
Current consumption(Typ.)[µA]
2400
Thermal Shut Down
Self-restart
Open Load Detect [V]
2
Status Terminal
Available
Output Turn on Time [ms]
0.1
Junction Temperature Tj (Min.)[°C]
-40
Junction Temperature Tj (Max.)[°C]
150
Package Size [mm]
4.9x6 (t=1)
Common Standard
AEC-Q100 (Automotive Grade)
Eigenschaften:
- AEC-Q100 Qualified (Grade 1)
- Short Circuit Load Protection
- Overcurrent Limitation
- Active Clamp and Overvoltage Protection
- Dual Temperature Shutdown
- Undervoltage Lock Out
- Integrated Current SENSE Circuit
- Loss of Ground Protection
- Open Load and Short to Battery Diagnostics