Part Number Search

FAQ Category 

FAQ's
Show All Answers
Hide All Answers
showing 1 to 10 of 65
  • What is an accidental defect?
    • This is when a defect occurs by chance in a memory cell during normal operation, resulting in memory corruption.
      There are limitations on the number of times an EEPROM memory cell can be rewritten. ROHM guarantees the highest number of rewrites: 1 million times. Companies normally do not normally guarantee a chance defect will not occur within a number of times - they only confirm that all bits are normal at shipping.
      ROHM has developed double-cell construction to reduce the rate of chance defects for greater data reliability.
  • How do you disable writing during power ON?
    • In order to prevent erroneous writing during power ON, maintain the state of the input pin until VCC rises by pulling the microwire CS pin to ground, pulling up the SPI CSB pin to VCC, the I²C SDA pin to 'H', and SCL to 'H' or 'L', and adhere to the power supply rise time and voltage stipulated in the datasheet.
showing 1 to 10 of 65
of 7