Home | FAQ Search | BA10393 input voltage range
perguntas feitas frequentimente
  • BA10393 input voltage range
    • The BA10393F features an input voltage range between 0V and VCC-1.5V (single supply operation), and can operate if a voltage within this range is applied to either the inverting or non-inverting input terminal, even if the voltage of the other terminal exceeds the recommended range (the output will switch from High to Low or Low to High based on the input voltage difference). However, in this case the response characteristics of the particular application must be verified. Similar products are the BA10339, BA2903, and BA2901.