Attention to Internet Explorer users: ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
Yes. ‘1.5V drive’ signifies that the MOSFET requires a minimum of 1.5V at the Gate-Source, making it compatible with 1.8V and 2.5V drive. However, we recommend the use of 4V drive MOSFETs when the max. rated voltage between the Gate-Source is over ±10V.