RRD20TJ10S
Standard Rectifier Diode

RRD20TJ10S is Standard Rectifier Diode for general rectification.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RRD20TJ10SGC9
Status | Active
Package | TO-220ACFP
Unit Quantity | 1000
Minimum Package Quantity | 50
Packing Type | Tube
RoHS | Yes

Specifications:

Configuration

Single

Package Code

TO-220

Mounting Style

Leaded type

Number of terminal

2

VRM[V]

1000

Average Rectified Forward Current IO[A]

20

IFSM[A]

200

Forward Voltage VF(Max.)[V]

1.05

IF @ Forward Voltage [A]

20

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

1000

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10.2x15.05 (t=4.6)

Find Similar

Features:

  • Low forward voltage
  • High current overload capacity
X

Most Viewed