RBQ30TB45BHZ
Automotive Schottky Barrier Diode (AEC-Q101 Qualified)
RBQ30TB45BHZ
RBQ30TB45BHZ
Automotive Schottky Barrier Diode (AEC-Q101 Qualified)
RBQ30TB45BHZ is the high reliability Automotive Schottky Barrier Diode, suitable for general rectification.
Product Detail
Specifications:
Package Code
ITO-220AC
Mounting Style
Leaded type
Number of terminal
2
VRM[V]
45
Reverse Voltage VR[V]
45
Average Rectified Forward Current IO[A]
30
IFSM[A]
100
Forward Voltage VF(Max.)[V]
0.59
IF @ Forward Voltage [A]
30
Reverse Current IR(Max.)[mA]
0.7
VR @ Reverse Current[V]
45
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10x15 (t=4.9)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
N/A