Energy

ROHM contributes to reducing wasteful power consumption and improving energy usage efficiency by providing products optimized for applications at the system level in power generation and power supply equipment.

Block Diagram

  • Photovoltaic (PV) Inverters

    Photovoltaic (PV) Inverters

  • EV Charging Stations (Off-board Charger)

    EV Charging Stations (Off-board Charger)

  • Industrial AC-DC Converters

    Industrial AC-DC Converters

  • Compact UPS - 1kVA

    Compact UPS - 1kVA

  • UPS - 10kVA

    UPS - 10kVA

  • Industrial UPS - 100kVA

    Industrial UPS - 100kVA

  • Industrial Battery Management Systems (Battery Pack)

    Industrial Battery Management Systems (Battery Pack)

  • Electric Smart Meters - Arago's Rotation Method

    Electric Smart Meters - Arago's Rotation Method

  • Electric Smart Meters - CT Method

    Electric Smart Meters - CT Method

Product Longevity Program (PLP)

To provide a reliable option for industrial and other equipment with long life cycles, we disclose supply periods for products covered under our Product Longevity Program.

Product Longevity Program

Design Models

ROHM offers various simulation models for circuit and thermal simulations of discretes and ICs, including power devices.

Design Models

Video

ROHM SiC Power Solutions

ROHM offers SiC power devices and solutions that contribute to greater application miniaturization and efficiency. Please consider ROHM for all your SiC design needs.

Flexible lines

ROHM Apollo’s Hirokawa Factory in Fukuoka Prefecture began operating a new semiconductor back-end process line. Sample production for sales expansion started April 2021. The following year, in 2022, we began mass producing discrete products. The clean room, which embodies the concept of an ‘unmanned high-mix production line’ features a compact design using three sets of equipment neatly arranged in a U-shape with AGVs (Automated Guided Vehicles) running between them. Technicians monitor the status of all lines via monitors in an adjacent control room.

Click here to see a video on ROHM manufacturing

Catalog

Application Brochure for Industrial
Application Brochure for Industrial
Nano Power Supply Technology Brochure
Nano Power Supply Technology Brochure
Power Device Catalog
Power Device Catalog
Next Generation Op Amp Brochure
Next Generation Op Amp Brochure
Serial EEPROM Selection Guide
Serial EEPROM Selection Guide